Catalog navigation
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Manufacturer name
Gessler
Product name
LED-Spot LG6
Mounting type
Producer order number
Level of detail
Product name
Safety lighting for for escape routes
Protection classes
Protection class I
Function
Escape route lighting
Ingress protection in accordance with EN 60 529
Impact protection
IK 03
LDT
Connection type
Luminaires with mains terminal
Housing material
Steel
Surfaces housing colour
White
Colour optical housing
White
Wiring type
Suitable for through-wiring
Type of lightsource
LED
Number of light sources
1
Diffuser
Focus lens
Min. ambient temperature (during commissioning)
-20 °C
Max. ambient temperature (during commissioning)
40 °C
Max rated power output
3.5 W
Rated current
15 mA
Circuit type
Permanent/non-permanent mode
Feed-in
Central battery system
Electrical connection
1/N/PE 230V
Type of rated/operating voltage
Mixed voltage (AC/DC)
Vandal resistant
No
Control gear
LED control gear, current controlled
Replaceable control gear
Yes
Length
mm
Width
mm
Height / Depth
mm
DATANORM no
Declaration of conformity
https://www.gessler.de/bim/LED-Spot_LG6/LG6_Konformitätserklärung.html
Data sheet
https://www.gessler.de/bim/LED-Spot_LG6/LG6_Datenblatt_en.html
Drilling template
https://www.gessler.de/bim/LED-Spot_LG6/LG6_Bohrschablone.html
Operating instructions
https://www.gessler.de/bim/LED-Spot_LG6/LG6_Betriebsanleitung.html
Preview - Generation
预览
询价
3D
尺寸标注
Characteristics Graph
2D

Catalog Info