Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Manufacturer name
Gessler
Product name
Starlight S4
Mounting type
Ceiling mounting
Producer order number
S04U1230L10
Level of detail
Product name
Safety lighting for for escape routes
Protection classes
Protection class II
Function
Escape route lighting
Ingress protection in accordance with EN 60 529
IP66
Impact protection
IK 10
LDT
Connection type
Luminaires with mains terminal
Housing material
Plastic
Surfaces housing colour
Black or white
Colour optical housing
Black or white
Wiring type
Suitable for through-wiring
Type of lightsource
LED
Number of light sources
1
Diffuser
Diffuser lens/optics/panel
Min. ambient temperature (during commissioning)
-20 °C
Max. ambient temperature (during commissioning)
40 °C
Max rated power output
7.0 W
Rated current
30 mA
Circuit type
Permanent/non-permanent mode
Feed-in
Central battery system
Electrical connection
1/N/PE 230V
Type of rated/operating voltage
Mixed voltage (AC/DC)
Vandal resistant
No
Control gear
LED control gear, current controlled
Replaceable control gear
Yes
Length
313 mm
Width
313 mm
Height / Depth
92 mm
DATANORM no
S04U1230L10
Declaration of conformity
https://www.gessler.de/bim/Starlight_S04/S04_Konformitätserklärung.html
Data sheet
https://www.gessler.de/bim/Starlight_S04/S04_Datenblatt_en.html
Drilling template
https://www.gessler.de/bim/Starlight_S04/S04_Bohrschablone.html
Operating instructions
https://www.gessler.de/bim/Starlight_S04/S04_Betriebsanleitung.html
Preview - Generation
Preview
Quotation
3D
Dimension
Characteristics Graph
2D

Catalog Info