Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Manufacturer name
Gessler
Product name
Starlight S1
Mounting type
Ceiling mounting
Producer order number
S01U1230L50
Level of detail
Product name
Safety lighting for for escape routes
Protection classes
Protection class I
Function
Escape route lighting
Ingress protection in accordance with EN 60 529
IP41
Impact protection
IK 03
LDT
Connection type
Luminaires with mains terminal
Housing material
Plastic
Surfaces housing colour
White
Colour optical housing
White
Wiring type
Suitable for through-wiring
Type of lightsource
LED
Number of light sources
1
Diffuser
Diffuser lens/optics/panel
Min. ambient temperature (during commissioning)
-20 °C
Max. ambient temperature (during commissioning)
40 °C
Max rated power output
7.0 W
Rated current
30 mA
Circuit type
Permanent/non-permanent mode
Feed-in
Central battery system
Electrical connection
1/N/PE 230V
Type of rated/operating voltage
Mixed voltage (AC/DC)
Vandal resistant
No
Control gear
LED control gear, current controlled
Replaceable control gear
Yes
Length
373 mm
Width
373 mm
Height / Depth
123 mm
DATANORM no
S01U1230L50
Declaration of conformity
https://www.gessler.de/bim/Starlight_S01/S01_Konformitätserklärung.html
Data sheet
https://www.gessler.de/bim/Starlight_S01/S01_Datenblatt_en.html
Drilling template
https://www.gessler.de/bim/Starlight_S01/S01_Bohrschablone.html
Operating instructions
https://www.gessler.de/bim/Starlight_S01/S01_Betriebsanleitung.html
Aperçus & Génération 3D
Aperçu
Offre
3D
Infos techniques
Characteristics Graph
2D

Catalog Info