Catalog navigation
Výběr CAD modelu
Available products: 9
HELP_VARIABLE
Manufacturer name
Gessler
Product name
Prion P22
Mounting type
Producer order number
Rope length
Level of detail
Product name
Safety lighting for for escape routes
Protection classes
Protection class II
Function
Escape route marking
Viewing distance
22 m
Ingress protection in accordance with EN 60 529
IP41
Impact protection
IK 03
Connection type
Luminaires with mains terminal
Housing material
Plastic
Surfaces housing colour
White
Colour optical housing
White
Wiring type
Suitable for through-wiring
Type of lightsource
LED
Number of light sources
1
Diffuser
Diffuser lens/optics/panel
Min. ambient temperature (during commissioning)
-20 °C
Max. ambient temperature (during commissioning)
40 °C
Max rated power output
4.0 W
Rated current
17 mA
Circuit type
Permanent/non-permanent mode
Feed-in
Central battery system
Electrical connection
1/N/PE 230V
Type of rated/operating voltage
Mixed voltage (AC/DC)
Labelling type
Variant / Variant type / Accessory designation
Vandal resistant
No
Control gear
LED control gear, current controlled
Replaceable control gear
Yes
Length
mm
Width
mm
Height / Depth
mm
DATANORM no
Declaration of conformity
https://www.gessler.de/bim/Prion_P22/P22_Konformitätserklärung.html
Data sheet
https://www.gessler.de/bim/Prion_P22/P22_Datenblatt_en.html
Drilling template
https://www.gessler.de/bim/Prion_P22/P22_Bohrschablone.html
Operating instructions
https://www.gessler.de/bim/Prion_P22/P22_Betriebsanleitung.html
Preview - Generation
Náhled
Quotation
3D
Dimenze
Characteristics Graph
2D

Catalog Info